Philips eW Graze EC Powercore
Philips eW Graze EC Powercore
Philips eW Graze EC Powercore
Philips eW Graze EC Powercore

    Philips eW Graze EC Powercore

    Cost-effective exterior linear grazing luminaire with single temperature white light.
    eW Graze EC Powercore is a cost-effective high-performance, exterior linear luminaire designed to highlight architectural features ranging from surface textures and molding details to archways and windows. Graze Essential White luminaries offer a single channel of white light. Available in 2700 K, 3000 K, 3500 K, 4000 K, and 5500 K. Multiple luminaire lengths, beam angles, output levels, and power consumption levels support a large range of façade or surface illumination application. Low-profile housing, connectorized cabling, a universal power input range, and direct line voltage operation make Graze luminaires easy to install and operate.

    Specifikim
    • Beam Angle: 90° x 90° Lumens per foot: 178 to 259 Efficacy: 43.2 to 61.2 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K, 5500 K Applications: Wall Grazing, Wall Washing Environment: Dry/Damp/Wet Location, IP66 Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Housing Material: Extruded anodized aluminium Approbations: UL/cUL, FCC Class A, CE, PSE, C-Tick
    Specifikime teknike
    • Referencë unikePhilips_eW_Graze_EC_Powercore
    • Familja e produkteveGraze
    • Grupi i produkteveExterior linear light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam