CorePro LED Mini Track Heads
Signify

CorePro LED Mini Track Heads

Our upgraded CorePro Track Head mini cylinder is now available with Signify's AccuRender technology - a highly efficacious CRI 90. The CorePro Track Head is a completely integrated LED luminaire. By combining the optics, light source, thermal management system and driver into a single housing, this luminaire provides a sleek look suitable for lower mounting heights and smaller spaces.
Specifikim
  • Product Benefits:
    • Compact, sleek aesthetic with no visible heat sink
    • Higher flux than available LED MR16 lamps
    • Provides the efficiency, output and lifetime only an integrated LED solution can offer
    • No need to replace halogen lamps and bi-pin sockets
    Product Features:
    • LED Color Recipes: CrispWhite, Premium White, and Premium Color options available to make your colors pop
    • Wattage: 9W (max)
    • Lightolier, Halo, Juno adapters available
    • Best Efficacy: 125lm/W
Specifikime teknike
  • Referencë unikeCorePro-LED-Mini-Track-Heads
  • Familja e produkteveLightolier
  • Grupi i produkteveTrack Heads
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-07-18
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar