Wabo® SeismicFloor FJC-C
Sika
Të arkivuara

Wabo® SeismicFloor FJC-C

Wabo®SeismicFloor (FJC) is supplied with coverplates that ride on top of the finished floor. It is a durable and reliable interior floor system capable of accommodating thermal and multi-directional seismic movement. Designed for high volume foot traffic and heavy load conditions SeismicFloor accepts most interior floor materials and finishes. All models comply with ADA guidelines.
Specifikime teknike
  • Referencë unikeWABO_FJC_C
  • Familja e produkteveExpansion Joints
  • Grupi i produkteveArchitectural and Buildings Expansion Joints
  • Data e botimit2024-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Bashkimi i Sistemeve
  • IFC classificationElement ndërtimi
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 PërshkrimExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints