Cementitious Grouts, SikaGrout®-9400
Sika

Cementitious Grouts, SikaGrout®-9400

SikaGrout®-9400 is a shrinkage compensated, cement based grout which when mixed with water, produces a homogeneous, flowable and pumpable grout with exceptionally high early and final strength and modulus. The product exhibits increased fatigue. Latest best binder packing models and applied nanotechnology produces a grout with superior technical performance, exceptional rheological properties, and uniquely, extended open times.
Specifikime teknike
  • Referencë unikeSikaGrout-9400
  • Familja e produkteveGrouting
  • Grupi i produkteveCementitious Grouts
  • LlojiMaterial për ndërtim
  • Data e botimit2024-04-01
  • Numri i botimit1
Lidhje
Të ngjashme
  • Materiali kryesorCementitious
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Beton
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_20_31_53_13
  • Uniclass 2015 PërshkrimCementitious grouts
  • CSI MasterFormat 2014 Code03 61 00
  • CSI MasterFormat 2014 TitleCementitious Grouting
  • OmniClass Number23-13 15 15
  • OmniClass TitleGrouts