Wabo® CorridorWrap Interior CWWS C
Sika

Wabo® CorridorWrap Interior CWWS C

Wabo®CorridorWrap WC Series is a proven joint system with narrow sightlines that offers a choice of models, each of which consists of a variety of elastomeric seals and edge retainers. This variety provides a wide range of attachment solutions for wall and ceiling applications and permits selection of a system appropriate for the expected movement and project conditions including compliance with ADA guidelines
Specifikime teknike
  • Referencë unikeWABO_CWWS_C
  • Familja e produkteveExpansion Joints
  • Grupi i produkteveArchitectural and Buildings Expansion Joints
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Bashkimi i Sistemeve
  • IFC classificationElement ndërtimi
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 PërshkrimExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints