Silikal® Car Park Top Deck

Silikal® Car Park Top Deck

SILIKAL® System Car Park is a fast curing, decorative, hard wearing, methyl methacrylate coating for various usages in car park environments like top decks, middle decks and ramps. Silikal System Car Park is ideal for renovations and new projects because it reduces downtime to the minimum.

Specifikim
  • Advantages 

    - Extremely short curing time. After two hours full mechanical and chemical resistance
    - Excellent chemical resistance  
    - High mechanical resistance
    - Variable slip resistance
    - Seamless and hygenic finish
    - Easy to clean and maintain
    - Certified by HACCP International
    - Outstanding resistance to ageing and weathering
    - Application is possible on various Substrates
    - Good UV resistance
    - Various Colours


    Technical Details

    - Curing time: 1 hour
    - Slip resistance: R11 to R13 (DIN 51130) depending on the clients requirements
    - Compressive strength: 25 N/mm² (DIN 1164)
    - Tensile strength: 15 N/mm² (DIN 1164)
    - Abrasion resistance: Class AR 1 – Heavy duty
    - Temperature resistance: 0 °C to +60 °C (+80 °C for short periods, e.g. for cleaning purposes)
    - Chemical resistance: Refer to Silikal chemical resistance table
    - Water Vapour Permeability: Class II (EN ISO 7783-2)
    - Fire behaviour: Efl (EN ISO 13501)
    - Thickness: 3 – 6 mm
    - Colour Range: Please refer to Silikal Colour Concept

Specifikime teknike
  • Referencë unikesilikal_cp_top_deck
  • Familja e produkteveFlooring
  • Grupi i produkteveMMA
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAkrilat
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDysheme - Veshje & Mbulesa
  • IFC classificationKat
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 PërshkrimResin floor coatings
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve