Over-All
Over-All
Over-All
Over-All
Over-All
Over-All
Over-All
    Simes

    Over-All

    4.9 nga 5 yje4.9(23 vlerësime)
    Over-all is an up-light of easy and immediate application: a special polystyrene fixing plate isolating it from the ground, is directly fixed to the surface without any recessed in-ground device. The research on the shape and on the balance of the proportions have favoured the development of extremely neat and essential lines: it gives birth to a thin lighting body with no visible screws and reduced thickness. Among the different applications, Over-all will illuminate trees, bushes and shrubbery; it also can be installed next to vertical surfaces to illuminate them with grazing light.
    Specifikime teknike
    • Referencë unikeOVER-ALL
    • Familja e produkteveWalk over
    • Grupi i produkteveOVER-ALL
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit1918-05-14
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring