M-SHEV Modular Control Panel
M-SHEV Modular Control Panel

    M-SHEV Modular Control Panel

    4.0 nga 5 yje4.0(8 vlerësime)

    The M-SHEV (Modular Smoke and Heat Exhaust Ventilation) modular control panel is an electrical control device in a sheet steel housing with power supply, emergency power supply and all control and regulation electronics for operating 24 V DC actuators for building openings, e.g. windows and smoke exhaust flaps. The M-SHEV modular control panel controls actuators both in case of fire and for daily ventilation. The control modules of the electrical control system M-SHEV use BUS technology to communicate with each other. In the event of a power failure, the emergency power supply ensures the function of the SHEV system for at least 72 hours. The M-SHEV modular control panel provides all necessary connections for release devices (push buttons, smoke detector, fire alarm system). In addition, various components can be connected for daily ventilation applications, e.g. wind/rain detectors and vent buttons. The ventilation function is at the same time a daily function check of the SHEV system. The M-SHEV modular control panel is CE certified according to EN 12101-10.

    Easy installation due to modular design

    The basic M-SHEV version consists of four (optionally five) components: Power supply (switching power supply, battery and charging card), central interface ZI-100, sensor interface SI-100, motor relay MR-120 and the message interface MI-100 (optional) The switching power supply unit converts the 230 Volt of the mains supply into a clean 24 Volt supply. The central interface (ZI-100) acts as the control center, controlling the SHEV groups and ventilation. The peripheral devices, such as fire alarm system, manual control devices and smoke detectors, are connected to the sensor interface to trigger the SHEVS. You need one sensor interface per SHEV group. The motor relay is the output module that supplies the connected actuators. Any number of motor relays can be assigned per sensor interface. The information is queried via the MI alarm interface.

    Intuitive operation via software interface

    Specially developed for the M-SHEV modular control panel, the SIMON LINK user interface allows quick parameter settings without any prior knowledge. The software can be easily installed via Plug & Play. With the M-SHEV, all setting options are transferred directly to the software. This means little effort for our partners. The optional remote maintenance module makes remote maintenance easy. Via internet access or GPRS module the status of the systems can be queried. This includes the status of the actuators, alarm triggers, fault messages, power failures, etc. Furthermore, it is possible to set the control system remotely - worldwide. The SIMON LINK Premium version even allows access to the parameter level.

    Advantages at a glance:

    • quick and easy programming via software interface
    • simple and fast retrofitting of modules
    • flat design
    • remote maintainable via the optional remote maintenance module
    • energy-saving through effective standby management
    • compact and clearly arranged
    • intuitive to use
    • guaranteed safe

    Specifikim
    • Modular control panel M-SHEV-12 (-24, -48, -72, -96)
      230 V AC / 24 V DC / 12 A (24, 48, 72, 96 A)

      The M-SHEV (Modular Smoke and Heat Exhaust Ventilation) modular control panel is an electrical control device in a sheet steel housing with power supply, emergency power supply and all control and regulation electronics for operating 24 V DC actuators for building openings, e.g. windows and smoke exhaust flaps. The M-SHEV modular control panel controls actuators both in case of fire and for daily ventilation. In the event of a power failure, the emergency power supply ensures the function of the SHEV system for at least 72 hours. The M-SHEV modular control panel provides all necessary connections for release devices (push buttons, smoke detector, fire alarm system). In addition, various components can be connected for daily ventilation applications, e.g. wind/rain detectors and vent buttons. The ventilation function is at the same time a daily function check of the SHEV system. The M-SHEV modular control panel is CE certified according to EN 12101-10.

      Technical data:
      Input voltage: 230 V AC
      Output voltage: 24 V DC
      Output current: 12, 24, 48, 72, 96 A
      Monitoring: continuous and short-term operation
      Protection class: IP66
      Temperature range: -5°C - +40°C
      Housing: Sheet steel case
      Color: RAL 7035
      Dimensions (WxHxD): different housing sizes

      Manufacturer:
      SIMON PROtec Systems GmbH
      Typ: Modular control panel M-SHEV

    Specifikime teknike
    • Referencë unikem-shev
    • Familja e produkteveSHEV Control Panel
    • Grupi i produkteveModular Control Panel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorElectronic & optical components
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Pult komandimi
    • IFC classificationKontrollues
    • Uniclass 2015 CodePr_75_50_18_17
    • Uniclass 2015 PërshkrimControl panels

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve