Electric locking PA-ZV-UNI

Electric locking PA-ZV-UNI

The PA-ZV-UNI is an additional electronic locking device for securing large and wide sashes with an additional locking point. In the standard version, it can be combined with all electric actuators that provide an F-contact or a potential-free contact in the closed position. On electromechanical actuators, the sequence control can relay 6 A and thus control two folding arms, for example.

Various installation options for the connection cable

The PA-ZV-UNI is equipped with the SICO-PLUG connector for on-surface installation and cabeling but has no SICO LINK software interface. Self-adhesive dots are included for mounting the additional mounting plate so that the central locking unit can be pre-positioned on the window without any tools. The mounting plate can be used for inward or outward opening windows. The enlarged locking part also facilitates the assembly. Nevertheless, the PA-ZV-UNI brings smaller dimensions and is less noticeable at the window. Since there is space between lock and locking part at least five millimeters, the setting on the wing is not a problem. In addition, a readjustment is no longer necessary.

Advantages of the new PA-ZV-UNI

  • Same less required space on the window profiles and frames
  • For inward and outward opening windows
  • Free choice of the underground (aluminium, wooden and plastic) and easy positioning without tools through the use of the mounting plate.
  • Individually selectable fitted mounting position of the locking unit
  • Easy installation through good-looking combi-caps. They combine the installation onto the mounting plate and the electrical connection SICO PLUG.
  • Fast locking and unlocking
  • Sash distance to frame +/- 30 mm is possible
  • Uncomplicated settlement of the window sash, because of enough space for the blockade block

Advantages of SICO PLUG

  • Power connection only after complete mechanical installation
  • Special developed connector system for the universal usage at SIMON PROtec "PA"-products
  • Smallest plug dimensions up to six wires
  • Variable closure cap with strain relief for a six-wire or three-wire cable or for two three-wire cables
  • Flush installation with snap-in

Specifikim
  • Supplementary Electric Locking PA-ZV-UNI
    24 V DC / 0.095 A

    The locking PA-ZV-UNI is suitable for mounting on windows (blind frames as well as along the window leaf). It can be used with SHEV and/or ventilation controls. The locking is suitable for installation and for the operation in smoke extractions. The electric locking system enables the contact pressure to be increased for high and wide window sashes and ensures mechanical locking. It is universally applicable, both for inward or outward opening windows. The locking is used in combination with electromechanical actuators. The PA-ZV-UNI takes over the sequence control of the connected actuators.

    Technical Data:
    Rated voltage: 24 V DC (- 15 % / + 15 %)
    Ripple: max. 500 mV
    Rated current: 0.095 A
    Max. starting current: 0.105 A
    max. cut-off current: 0.140 A
    Overload protection: electronic
    Switching time sequence control: ca. 2 s
    Max. switching current for all connected actuators: 6 A
    Switch-on duration: 30% (ON: 3 min. / OFF: 7 min.)
    Contact pressure: 200 N
    Holding force: 750 N
    Opening- / locking time: ≤ 15 s
    Protection type: IP40
    Temperature range: 0°C to +75°C
    Housing: Aluminium E6/EV1
    Connection: SICO-PLUG
    Cut-off technology: integrated electronic overload cut-off
    Dimensions (LxWxH): 385 x 25 x 35 mm
    Weight: 0.9 kg

    Options:
    - Coating according to RAL or DB

    Manufacturer:
    SIMON PROtec Systems GmbH
    Type: Supplementary electric locking PA-ZV-UNI
    Article number: B5 6108

Specifikime teknike
  • Referencë unikepa-zv-uni
  • Familja e produkteveFittings
  • Grupi i produkteveSupplementary electric locking
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-01-20
  • Numri i botimit1
  • Gjatësia (mm)25
  • Gjerësia (mm)385
  • Thellësia (mm)35
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)0.9
Klasifikimi
  • Kategoria BIMobjectDritare - Dritaret e Hapjes
  • IFC classificationAktuatori
  • Emrin UNSPSCWindows
  • UNSPSC code301716

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve