ProFinish Brickmould® 600 Vinyl Geometric New Construction Window

ProFinish Brickmould® 600 Vinyl Geometric New Construction Window

Choose from a host of exciting shapes, including Half-round, Quarter-round, Eyebrow, Circle, Triangle, Octagon, Hexagon, Pentagon and Trapezoid, or combine with other window styles to create a custom configuration. Either way, you’ll be rewarded with a window that is beautiful, durable and energy efficient.

  • Vast array of glass options, grid patterns and styles
  • Unique exterior designs that provide strength and beauty
  • Fusion-welded frame construction for added strength and stability
ProFinish Brickmould 600 Series

The Brickmould 600 series offers the classic styling of wood windows with an attractive multi-tiered exterior. Premium designer options and high performance glass packages enhance this series that already offers low-maintenance beauty and energy efficiency.

  • ProSolar® Low E glass with Argon gas is standard, while ProSolar® Shade Low E is available
  • Decorum® styling options include exterior colors, interior woodgrains and metal hardware finishes
  • Optional flat casing trim and simulated divided lites accentuate the classic wood window appearance
  • A host of glass options includes SafePoint™ laminated glass for sound dampening and security
  • Choose from a full selection of styles, including a Patio Door

Features & options are not available on all styles.
Series may not be available in all areas of the country.

Styles Available in the Brickmould 600 Series



Lifetime Limited Warranty

We know buying windows is a big investment. An investment you want protected. That’s why we back all Simonton Brickmould 600 windows and doors with a Lifetime Limited Warranty covering vinyl, hardware, screens and insulating glass units.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Specifikime teknike
  • Referencë unikesimonton-windows-600-geometric
  • Familja e produkteveFixed Windows
  • Grupi i produkteveProFinish Brickmould® Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-11-25
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDritare - Korniza fikse

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit