ProFinish® Master Vinyl Double Hung New Construction Window

ProFinish® Master Vinyl Double Hung New Construction Window

Created to meet an impressive R-50 performance rating, the Master Series Double Hung is teeming with features that will make your new home more beautiful, comfortable and energy efficient.

  • Fully interlocking meeting rail provides a tight seal against weather penetration
  • Unique sill design that forces water away from your home
  • Lift rail molded into the sash for greater stability
  • Sash raise and lower with ease
ProFinish Master Series

Superior air, water and structural ratings define the Master series. Together with an integral nailing fin and J-channel for streamlined installation, an attractive beveled frame and advanced glass options the Master series is the perfect choice for your new home.

  • An across-the-line R-50 performance rating makes Master series ideal for use with storm shutters
  • Available ProSolar® Low E glass with Argon gas and the Supercept™ spacer system increase energy efficiency
  • A complete selection of styles allows you to choose the ideal combination
  • White, tan and driftwood colors are available, along with a wide choice of glass and grid options

Features & options are not available on all styles.
Series may not be available in all areas of the country.

Styles Available in the ProFinish Master Series



Lifetime Limited Warranty

For homeowner peace of mind, ProFinish® Master windows and doors feature a Lifetime Limited Warranty on vinyl and a 20-year warranty on hardware, screens and glass.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Specifikime teknike
  • Referencë unikesimonton-windows-profinish-master-vinyl-doublehung
  • Familja e produkteveDouble-Hung Windows
  • Grupi i produkteveProFinish®
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-11-25
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDritare - Double Hung Windows

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit