Publiko produktet
Climax Neutral 80/64

Climax Neutral 80/64

Sisecam Climax Neutral 80/64 is Sisecam Flat Glass’ heat control glass. Sisecam Climax Neutral 80/64; provides solutions for residential and small/medium sized commercial building where thermal insulation and low reflection are required.

Sisecam Climax Neutral 80/64 reduces heat loss from windows by 77% compared to single glazing, 50% compared to ordinary Insulating Glazing Unit (IGU) and provides savings from heating expenses.

Advantages:

  • High surface resistance
  • Reduces heat loss by 50% compared to ordinary insulating glass units
  • Provides heat control and energy efficiency
  • Decreases heating expenses
  • Does not compromise on natural daylight and transparency
  • Ensures maximum benefit from solar heat
  • Eliminates cold spots close to window and condensation on glass surface
  • Protects against UV radiation over 68%, reducing fading and aging effects
Specifikim
  • PRODUCT: Sisecam Climax Neutral 80/64

    DOUBLE INSULATING GLASS UNIT PERFORMANCE VALUES:

    DAYLIGHT PROPERTIES

    Daylight Transmittance: 78%

    Daylight Reflectance Outdoor: 13%

    Daylight Reflectance Indoor: 11%

    SOLAR ENERGY PROPERTIES

    Solar Energy Direct Transmittance: 52%

    Solar Energy Reflectance Outdoor: 24%

    Solar Energy Absorption: 24%

    Solar Heat Gain Coefficient (Solar Factor / g): 62%

    Shading Coefficient: 0.71

    UV Transmission: 29%

    THERMAL CONDUCTIVITY

    U Value W/(m²K): 1.1

    SOUND INSULATION VALUE

    Rw (C; Ctr) dB: 33 (-1; -3)

    COMPOSITION

    DIGU: 6 mm/16 mm/6 mm - Coating on surface #3

    Outer Pane: Sisecam Clear Float Glass

    Inner Pane: Sisecam Climax Neutral 80/64

    Calculation Standard: EN-410

Specifikime teknike
  • Referencë unikesisecam-climax-neutral-80-64
  • Familja e produkteveSisecam Low-E Glass
  • Grupi i produkteveSisecam Low-E Glass
  • LlojiMaterial për ndërtim
  • Data e botimit2022-01-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorXham
  • Materiali dytësorXham
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Xham & Lustrim
  • IFC classificationPjatë
  • Uniclass 2015 CodePr_25_71_33_42
  • Uniclass 2015 PërshkrimInsulated glass units (IGUs)
  • OmniClass Number23-13 33 27 11 11 15
  • OmniClass TitleCurtain Wall Infill Panels

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe