EAF 200 Optima® Hardwired-Powered Deck-Mounted Mid Body Faucet

EAF 200 Optima® Hardwired-Powered Deck-Mounted Mid Body Faucet

Features

Commercial Grade, ADA Compliant, Electronic, Sensor-Activated, Die-Cast Metal Hand Washing Faucet with the following features:

  • Double Infrared Sensors with Automatic Setting Feature and Microprocessor
  • Automatic Self-adapting Sensor Technology
  • Magnetic Solenoid Valve
  • Water Supply Connection with Flexible High-pressure Hose and Strainer
  • 6 Volt DC Plug-in Adapter (must be ordered separately for Less Adapter/Transformer (-LT) faucets)
  • Appropriate Mounting Hardware included
  • 3 year limited warranty
Specifikime teknike
  • Referencë unikefaucets_optima_eaf-200
  • Familja e produkteveFaucets
  • Grupi i produkteveHardwired Powered Sensor Faucets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEG015610
  • Emri ETIMValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 PërshkrimSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Asia North America South America Africa