G2 8186 Exposed Sensor Urinal Flushometer

G2 8186 Exposed Sensor Urinal Flushometer

  • ADA-compliant flushometer automatically operates by means of a infrared sensor with multiple-focused, lobular sensing fields for high and low target detection
  • Fixed metering bypass and no external volume adjustment to ensure water conservation
  • Adjustable tailpiece to accommodate different height requirements
  • High copper, low zinc brass castings for dezincification resistance
  • Available in 0.5 gpf/1.9 Lpf, low consumption (1.0 gpf/3.8 Lpf), water saver (1.5 gpf/5.7 Lpf), and conventional (3.5 gpf/13.2 Lpf) models
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Specifikime teknike
  • Referencë unikeflushometers_g2-8186
  • Familja e produkteveHalsted Street Collection
  • Grupi i produkteveHalsted Street® Collection
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_40_20_93_79
  • Uniclass 2015 PërshkrimUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-31 21 13
  • OmniClass TitleWater Flush Urinals
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Rajoni i disponueshëm

Asia North America South America Africa