Designer Series™ DSWD 82000 2-Station Wall-Mounted Weir Deck Sink

Designer Series™ DSWD 82000 2-Station Wall-Mounted Weir Deck Sink

Features

  • Two Station Lavatory System with the following features:
  • Dimensions: 60” x 22” x 5”
  • A monolithic console available in Corian or quartz
  • Basins can be sized to project requirements
  • Many customization options - see architectural worksheet for all options
  • Pairs great with Sloan faucets and soap dispensers
Specifikime teknike
  • Referencë unikesinks_designer-series_dswd-82000
  • Familja e produkteveState Street Collection
  • Grupi i produkteveState Street® Collection
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011550
  • Emri ETIMWashbasin
  • Emrin UNSPSCSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 PërshkrimSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Asia North America South America Africa