SloanStone® ELGR 83000  3-Station Wall-Mounted Gradient Sink

SloanStone® ELGR 83000 3-Station Wall-Mounted Gradient Sink

Features

  • Three Station Lavatory System with the following features:
  • Dimensions: 90” x 22” x 5”
  • A Monolithic deck fabricated from Sloanstone® solid surface
  • Available in 25 colors
  • Multiple Mounting Options
  • Pairs great with Sloan faucets and soap dispensers
Specifikime teknike
  • Referencë unikesinks_sloanstone_elgr-83000
  • Familja e produkteveSanitary
  • Grupi i produkteveSinks/Lavatories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011550
  • Emri ETIMWashbasin
  • Emrin UNSPSCSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 PërshkrimSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Asia North America South America Africa