BOLD™ Interior LED Display
BOLD™ Interior LED Display
BOLD™ Interior LED Display
BOLD™ Interior LED Display

    BOLD™ Interior LED Display

    SNA Display’s line of BOLD™ interior LED displays features products with a pixel pitch of at least 2.0 millimeters. Including products with a range of pitches from 2.0 mm to 10.0 mm, BOLD products are ideal for interior applications with an optimal viewing distance of approximately six feet or more. These applications include corporate lobbies, digital art, behind-the-counter displays and other retail needs, protected courtyards, malls, hanging displays, and much more.

    All BOLD interior display products employ surface-mount device (SMD) pixel packaging technology, where the diodes in each pixel are packaged together, allowing for crisp, clear imagery and a widened viewing experience. Diodes utilized in BOLD interior displays are produced in Sansi’s state-of-the-art, ISO 9001:2008-certified manufacturing facility, meeting some of the industry’s most stringent quality controls.

    In addition to a range of pixel densities, display products from our BOLD interior line are available in assorted panel sizes, various cabinet types, custom corners, and other custom-engineered solutions to fit any application.

    Specifikim
    • Key Features:

      • High Refresh Rate
      • Wide Viewing Experience
      • High Contrast Ratio
      • 281+ Trillion Colors
      • Proprietary Diodes
    Specifikime teknike
    • Referencë unikebold-interior
    • Familja e produkteveInterior LED Displays
    • Grupi i produkteveBold™
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-02
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit