Precast Concrete Plunge Pool, Cold Plunge (4′x4′)
Precast Concrete Plunge Pool, Cold Plunge (4′x4′)
Precast Concrete Plunge Pool, Cold Plunge (4′x4′)

    Precast Concrete Plunge Pool, Cold Plunge (4′x4′)

    ARTISANALLY CRAFTED PRECAST CONCRETE PLUNGE POOL

    Cold Plunge (4′x4′) - Our cold plunge is specifically designed for maximizing the health benefits of cold plunging. Into contrast hydrotherapy? Install two, side by side, and keep one hot and one cold!

    Seamless Elegance Meets Nature

    With their sleek design and materials inspired by nature, Soake Pools blend seamlessly with the beauty of any outdoor space and add a design focal point. Our plunge pools come in several sizes and offer limitless tile options for the inside of your pool—for just the look you want.

    YEAR-ROUND RELAXATION - Soake Pools are designed to be cool in the summer and warm in the winter.

    SPACE SAVING - Fits perfectly in small gardens, patios, or other outdoor spaces.

    HEALTH BENEFITS - Great for muscle recovery, stress reduction, and low-impact aerobics.

    QUICK, EASY INSTALL - Save many months of on-site construction compared to a traditionally built pool.

    EASY MAINTENANCE - 90% less water than the amount used in a traditional large pool.

    Specifikim
    • Standard Features & Equipment

      • Fully-tiled interior
      • Salt water sanitation system
      • Variable speed pump and filter
      • LED color changing pool light
      • Engineered and reinforced concrete shell
      • Tiled concrete bench with single step
      • App-based automation to control your pool from your smart phone

      Optional Features & Equipment

      • Propane or natural gas heater
      • Electric heat pump (for warmer climates or seasonal use)
      • Multi-step tiled concrete bench
      • Waterfalls or return jet fittings over bench
      • Lockable pool cover
      • Static swim system (for exercise with resistance)
      • AOP sanitation
      • Floating pool alarm
      • Hide skimmer lid
    Specifikime teknike
    • Referencë unikeplunge-pool-cold
    • Familja e produktevePlunge Pool
    • Grupi i produkteveCold Plunge Pool
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectSport & Rekreacion - Bazent
    • Uniclass 2015 CodeEn_42_85_60
    • Uniclass 2015 PërshkrimOutdoor swimming pools
    • CSI MasterFormat 2014 Code13 11 00
    • CSI MasterFormat 2014 TitleSwimming Pools
    • OmniClass Number23-21 29 21 15
    • OmniClass TitleSwimming Pools

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika