Precast Concrete Plunge Pool, Petite Plunge (8′9″x5′)

Precast Concrete Plunge Pool, Petite Plunge (8′9″x5′)

ARTISANALLY CRAFTED PRECAST CONCRETE PLUNGE POOL

Petite Plunge (8′9″x5′) - This is the cutest little 9-ton pool on the market! Perfect for solo plunging, couples or small groups.

Seamless Elegance Meets Nature

With their sleek design and materials inspired by nature, Soake Pools blend seamlessly with the beauty of any outdoor space and add a design focal point. Our plunge pools come in several sizes and offer limitless tile options for the inside of your pool—for just the look you want.

YEAR-ROUND RELAXATION - Soake Pools are designed to be cool in the summer and warm in the winter.

SPACE SAVING - Fits perfectly in small gardens, patios, or other outdoor spaces.

HEALTH BENEFITS - Great for muscle recovery, stress reduction, and low-impact aerobics.

QUICK, EASY INSTALL - Save many months of on-site construction compared to a traditionally built pool.

EASY MAINTENANCE - 90% less water than the amount used in a traditional large pool.

Specifikim
  • Standard Features & Equipment

    • Fully-tiled interior
    • Salt water sanitation system
    • Variable speed pump and filter
    • LED color changing pool light
    • Engineered and reinforced concrete shell
    • Tiled concrete bench with single step
    • App-based automation to control your pool from your smart phone

    Optional Features & Equipment

    • Propane or natural gas heater
    • Electric heat pump (for warmer climates or seasonal use)
    • Multi-step tiled concrete bench
    • Waterfalls or return jet fittings over bench
    • Lockable pool cover
    • Static swim system (for exercise with resistance)
    • AOP sanitation
    • Floating pool alarm
    • Hide skimmer lid
Specifikime teknike
  • Referencë unikeplunge-pool-petite
  • Familja e produktevePlunge Pool
  • Grupi i produktevePetit Plunge Pool
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBeton
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSport & Rekreacion - Bazent
  • Uniclass 2015 CodeEn_42_85_60
  • Uniclass 2015 PërshkrimOutdoor swimming pools
  • CSI MasterFormat 2014 Code13 11 00
  • CSI MasterFormat 2014 TitleSwimming Pools
  • OmniClass Number23-21 29 21 15
  • OmniClass TitleSwimming Pools

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika