SkyVault Series - M74 DS-O Open Ceiling
Solatube

SkyVault Series - M74 DS-O Open Ceiling

4.0 nga 5 yje4.0(14 vlerësime)
The SkyVault Series is a line of modular, high output tubular daylighting devices that deliver massive amounts of daylight to large volume spaces with high, open ceilings.
Specifikim
  • The Solatube M74 DS is the core of the SkyVault Series, and is available with the following pre-assembled configurations:

    • Single-glazed dome assembly
    • Single-glazed dome assembly with security guard
    • Dual-glazed dome assembly
    • Dual-glazed dome assembly with security guard

    Tube size ≈ 29 in. (74 cm)Potential tube length ≈ 100 ft. (30 m)

Specifikime teknike
  • Referencë unikeSkyVault_M74DS-O
  • Familja e produkteveLighting
  • Grupi i produkteveDaylighting system
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2021-05-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Paisje me tuba ditore
  • IFC classificationNdriçim i lehtë
  • Emrin UNSPSCSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodePr_30_59_72_21
  • Uniclass 2015 PërshkrimDaylight pipes
  • CSI MasterFormat 2014 Code08 62 23
  • CSI MasterFormat 2014 TitleTubular Skylights
  • OmniClass Number23-17 17 13 21
  • OmniClass TitleTubular Skylights
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings