Clothing locker H321
Clothing locker H321
Clothing locker H321

    Clothing locker H321

    Full height double clothing locker. Consisting of two lockers in one. For those who need a locker for both work and leisure clothes. Interior in left locker consists of: Shelf, clothing rail with two anchor hooks and a towel hook on the inside of the door (when choosing std. door). Interior in right locker consists of: Shelf, clothing rail with one anchor hook. The locker is available with either a flat or sloping roof. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. The floor in the locker is flat without any obstuctions and no threshold in order to make the cleaning as easy as possible. We have a vast variety of legs, sockels, benches to choose from. Furthermore, a great number of different doors in both steel and laminate. Where you as customer can choose standard or special colors or motives (fotolaminate). A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our clothing lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.
    Specifikime teknike
    • Referencë unikeclothing-locker-h321
    • Familja e produkteveStorage
    • Grupi i produkteveCabinets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-07-03
    • Numri i botimit1
    • Gjatësia (mm)550
    • Gjerësia (mm)500
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Emrin UNSPSCCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër