School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302
School cabinets H302

    School cabinets H302

    School lockers with following interior: two compartments for books / binders and two hooks per compartment. . The locker is available with either a flat or sloped roof. The locker is fully welded with increase steel thickness for maximum strength. All surfaces are powder coated for maximum scratch resistance.  The locker has a flat floor without threshold which is beneficial for easy cleaning. In a school enviroment we recommend a socle but you can also choose legs or a bench. We have a wide range of doors and locks to choose from. We also offer numerous different steel colors and a vast number of different laminates for doors. We can also supply photolaminate where you as customer can decide which motive you wish to have. There is also an option to add decorative panels out of laminate to cover the lockers sides. Our school lockers are just as our other lockers GS-approved. This guarantees that the material, strength and manufacturing are of the highest standards.
    Specifikime teknike
    • Referencë unikeschool-cabinets-h302
    • Familja e produkteveStorage
    • Grupi i produkteveSchool Cabinets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-04-09
    • Numri i botimit1
    • Gjerësia (mm)300
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Emrin UNSPSCCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër