Storage locker L302

Storage locker L302

Low height storage locker with two compartments. The locker is available with flat roof. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. We have a vast variety of legs, sockels, benches to choose from. Furthermore, a great number of different doors in both steel and laminate where you as customer can choose standard or special colors or motives (fotolaminate). A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our clothing lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.
Specifikime teknike
  • Referencë unikestorage-locker-l302
  • Familja e produkteveStorage
  • Grupi i produkteveCabinets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-07-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • Emrin UNSPSCCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 PërshkrimLockers
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-29 17 00
  • OmniClass TitleProperty Storage Locks
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër