SONGMICS ULAD08HB Standing Desk
SONGMICS ULAD08HB Standing Desk
SONGMICS ULAD08HB Standing Desk
SONGMICS ULAD08HB Standing Desk
SONGMICS ULAD08HB Standing Desk
    SONGMICS

    SONGMICS ULAD08HB Standing Desk

    • START A HEALTHY WORK STYLE: SONGMICS standing desks help you get rid of the sedentary work habit, allowing you to find that needed healthy balance between sitting and standing throughout the workday.
    • PNEUMATIC LIFT: This standing desk has a smooth pneumatic mechanism which is more durable than the electric desk; you can effortlessly adjust the desktop from 28.3” to 44.1” by an easy to use handle.
    • STYLISH & STURDY: Sleek appearance blends into any home décor; iron base construction with smooth paint is rust-resistant and easy to clean; static load capacity up to 110 lb.
    • SPACIOUS WORKSTATION: With a 47.3" x 23.6" large surface, it easily accommodates dual monitors or laptops while sparing enough space for other office supplies; it also serves as a great study desk.
    • 100% SATISFACTION: Desk is easy to assemble, SONGMICS provides professional customer service before and after your purchase, we are happy to help anytime you need.

    As Featured on Amazon.com

    #Songmics #StandingDesk #NonElectricStandingDesk #HomeOffice

    Specifikim
    • Technical Details

      Color: Walnut
      Material: MDF (Medium Density Fiberboard), Iron
      Tabletop Size: 47.3”L x 23.6”W (120 x 60 cm)
      Height: 28.3”-44.1” (72-112 cm)
      Product Weight: 65 lb (29.5 kg)
      Maximum Static Load: 110 lb (50 kg)

    Specifikime teknike
    • Referencë unikeSONGMICS-ULAD08HB-Standing-Desk
    • Familja e produkteveStanding Desk
    • Grupi i produkteveNon-Electric
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolina të zyrës & Tavolina
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit