SONGMICS ULSF40Z 30in Storage Ottoman
SONGMICS ULSF40Z 30in Storage Ottoman
SONGMICS ULSF40Z 30in Storage Ottoman
SONGMICS ULSF40Z 30in Storage Ottoman
SONGMICS ULSF40Z 30in Storage Ottoman
    SONGMICS

    SONGMICS ULSF40Z 30in Storage Ottoman

    • Faux Leather.
    • HIDDEN STORAGE SPACE: Extra large volume of 80 liters is sufficient to meet various needs; place it in your bedroom, living room, hallway or utility room to organize books, clothes, blankets, shoes, toys and many other sundries.
    • STURDY & COMFY FOR SITTING: Constructed by CARB P2 MDF, this ottoman bench holds up to 660lbs (static load capacity), easily seats 2 adults; highly resilient foam padding ensures a comfortable sitting experience.
    • CLASSIC DECORATIVE APPEARANCE: Covered with premium faux leather, this storage chest is super easy to wipe clean with damp cloth; button-tufted bench top with double stitching lines brings style to your room.
    • SUPER EASY TO SET UP & FOLD FLAT: Collapsible design makes it easy for you to set up a cozy padded bench within seconds; can be easily folded flat when not in use, storage takes little space; perfect for dorms and RVs.
    • EXCELLENT FOR SMALL SPACES: Multi-purpose ottoman works great as shoe bench, footstool, window bench, bed stool, toy chest, coffee table, puppy step, etc; sized 30"L x 15"W x 15"H (76 x 38 x 38cm).

    As Featured on Amazon.com

    #Songmics #StorageOttoman #Ottoman #FauxLeather

    Specifikim
    • Technical Details

      Color: Brown
      Upholstery Material: Faux Leather
      Seater Filling Material: High Resilience Sponge
      Construction Material: CARB P2 Medium Density Fiber Board
      Bottom Material: Oxford Fabric
      Product Size: 30"L x 15"W x 15"H (76 x 38 x 38cm)
      Product Weight: 13.6lbs

    Specifikime teknike
    • Referencë unikeSONGMICS-ULSF40Z-30in-Storage-Ottoman
    • Familja e produkteveOttoman
    • Grupi i produkteveStorage
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit