SONGMICS ULSF77K 43in Storage Ottoman
SONGMICS ULSF77K 43in Storage Ottoman
SONGMICS ULSF77K 43in Storage Ottoman
SONGMICS ULSF77K 43in Storage Ottoman
SONGMICS ULSF77K 43in Storage Ottoman
    SONGMICS

    SONGMICS ULSF77K 43in Storage Ottoman

    • STABLE AND COLLAPSIBLE : Made of P2 degree MDF, this folding ottoman is sturdy and can bear up to 300lb; folds away to a compact 2.7" high for convenient storage when not in use.
    • METAL SUPPORT : A metal cross support inside the storage bench gives additional strength and can divide the space for organizing.
    • AMPLE STORAGE SPACE : Large storage space of 120 litres; can be used as a storage box to organize linens, toys, clothes, and magazines for your family.
    • EXTRA SEATING : Provides and sturdy seat for children and adults; perfect for having visitors over; linen fabric cover is durable and comfortable; ample sponge padding, the cushion is very soft and comfortable to sit on.
    • EXTENSIVE USE : More than just an ottoman, this storage bench also can be used as an entryway bench, footstool, or side table; suitable to be placed in any room of your house.

    As Featured on Amazon.com

    #Songmics #StorageOttoman #Ottoman

    Specifikim
    • Technical Details

      Color: Dark Grey
      Upholstery Material: Line-like Fabric
      Seater Filling Material: Sofa Sponge
      Construction Material: MDF
      Overall Product Size: 43"L x 15"W x 15"H (110 x 38 x 38cm)
      Internal Storage Size: 42.1"L x 13.6"W x 13"H (107 x 34.5 x 33cm)
      Product Weight: 18.3lb (8.3kg)

    Specifikime teknike
    • Referencë unikeSONGMICS-ULSF77K-43in-Storage-Ottoman
    • Familja e produkteveOttoman
    • Grupi i produkteveStorage
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit