Publiko produktet
FWD-85X80K 85" BRAVIA 4K HDR Professional Display

FWD-85X80K 85" BRAVIA 4K HDR Professional Display

5.0 out of 5 stars5.0(11 reviews)

High-quality 4K HDR images and smart connectivity

Take your business communications to the next level with the FWD-85X80K BRAVIA Professional Display that combines lifelike 4K HDR image quality and TRILUMINOS PRO™ with easy operation, flexible networking/control and extensive integration options.

Optimized for professional applications, the FWD-85X80K BRAVIA Professional Display delivers richly colored, high-contrast 4K HDR images, while 4K X-Reality PRO upscales lower-resolution images closer to true 4K quality.

The display's clean, minimal design keeps your audience focused on what really matters, while Dolby Atmos delivers pure, immersive sound.

Specifikim
  • Features

    4K image resolution (3840 x 2160 pixels) - 4K offers four times the detail of Full HD, with a resolution of over 8 million pixels bringing extra clarity to corporate display, education, and digital signage applications.

    More contrast, color and clarity - Our 4K HDR Processor X1™ cleans and refines picture signals, using advanced algorithms to cut noise and boost detail. Even lower-resolution images are upscaled closer to 4K with lifelike color and textures, for a more impactful signage.

    See finer detail - 4K X-Reality PRO upscales pictures closer to true 4K quality. Images are sharpened and refined in real time, revealing extra detail from lower-resolution picture sources.

    Wider color with TRILUMINOS Display - Our wide color gamut and unique TRILUMINOS PRO™ algorithm can detect color from saturation, hue, and brightness to reproduce natural shades in every detail. You'll enjoy colors that are closer to those seen in the real world. Powered by our X1 4K HDR processor, TRILUMINOS PRO Display maps colors from a wider palette, faithfully reproducing a world of more vivid, lifelike hues and tones.

    Smoother movement - Motionflow™ XR inserts additional picture frames between the originals, ensuring smoother, sharper detail in fast-moving sequences.

    Refined style to match your space - BRAVIA features a slim, contemporary blade design, with a narrow screen bezel that adds an extra touch of refinement to any interior.

    Do more with Android TV - Discover a world of apps and online content powered by Android. Use Voice Search to find content easily without typing.

    Google Chromecast built-in and Apple Airplay 2 - With Google Chromecast built-in, and Apple Airplay 2, easily mirror your content and enjoy it on your BRAVIA.

    Greater peace of mind - There's the added reassurance of our 3-year warranty with advanced exchange.

Specifikime teknike
  • Referencë unikefwd-85x80k-display
  • Familja e produkteveProfessional Displays
  • Grupi i produkteveDisplays
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-05-01
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Vizuale - Televizor
  • IFC classificationElemente mobiluese
  • Kodi ETIMEC001630
  • Emri ETIMTelevision
  • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • Uniclass 2015 CodePr_40_30_25_48
  • Uniclass 2015 PërshkrimLiquid crystal display (LCD) panels
  • OmniClass Number23-37 15 25 13
  • OmniClass TitleLiquid Crystal Display Televisions

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika