Straight lockshield
SOPAL

Straight lockshield

These series of manual valves and adjustment elbows and tees are used to isolate and more or less close the terminals of heating or air conditioning installations. They are equipped with a special union fitting that allows quick and safe connection to the radiators, without using any other sealing material.
Specifikime teknike
  • Referencë unike1208A03
  • Familja e produkteveAngle valve
  • Grupi i produkteveAngle valve
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorNickel
  • Projektuar nëTunizi
  • Prodhuar nëTunizi
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Kodi ETIMEC003623
  • Emri ETIMValve connector (field assembly)
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 PërshkrimHeating, cooling and refrigeration systems
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Rajoni i disponueshëm

Europe Africa