Straight press coupling with swivel nut
SOPAL

Straight press coupling with swivel nut

Press fittings for multilayer pipes adapt to any type of heating/cooling and sanitary hygiene system, finding their application in the residential, commercial, industrial and agricultural sectors, and generally with any non-corrosive fluid They are composed of an external " Clamping ring " in stainless steel which, thanks to the use of special pliers, is "mechanically" deformed in order to guarantee irreversible joints and to obtain the perfect sealing of the system. Press fittings for multilayer pipes adapt to any type of heating/cooling and sanitary hygiene system, finding their application in the residential, commercial, industrial and agricultural sectors, and generally with any non-corrosive fluid They are composed of an external " Clamping ring " in stainless steel which, thanks to the use of special pliers, is "mechanically" deformed in order to guarantee irreversible joints and to obtain the perfect sealing of the system.
Specifikime teknike
  • Referencë unike13A2A03
  • Grupi i produkteveBleed Taps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-10-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëTunizi
  • Prodhuar nëTunizi
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
  • IFC classificationVendosja e tubit
  • Emrin UNSPSCPlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_65_52
  • Uniclass 2015 PërshkrimPipe, tube and fitting products
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Rajoni i disponueshëm

Europe Africa
Andorrë
Algjeri
Austri
Côte d’Ivoire
Belgjikë
Marok
Bjellorusi
Senegal
Bosnjë dhe Hercegovinë
Tunizi
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër