Legal-3 Unit-7 Tier 4 Post Shelving
Legal-3 Unit-7 Tier 4 Post Shelving
Legal-3 Unit-7 Tier 4 Post Shelving

    Legal-3 Unit-7 Tier 4 Post Shelving

    • 7 Tiers High
    • Great for file storage
    • Flexible components for adaptable storage
    • Shelf system


    The 4-Post line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the prebuilt shelving family to visualize your storage solutions or use the shared sub-component families to build your own custom solution right down to the last shelf.Our 4-Post shelving incorporates both “L” & “T” shaped uprights allowing for a variety of shelving configurations. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry (wall unit) and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers. All shelf units are designed for expansion and are available as mobile-ready for easy conversion. Our 4-Post units are ready to assemble with no special tools required. Available depths make it an ideal choice for letter, legal, binder, and book storage applications.
    Specifikim
    • UprightsFormed from steel sheet to a hollow “tee” shape for intermediate supports and formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Provide intermediate “tee” uprights between adjacent units.Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
      • Width: 12 inches (305MM) to 72 inches (1829MM) sections used to meet project requirements
      • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
      • Vertical Adjustment Increment: 1-1/2 inches (38MM)
      • Width Of Intermediate Uprights: 2 inches (51MM)
      • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
      • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
      Accessories
      • File dividers
      • Center stops
      • Reference shelves
      • Back stops
      • Laminate end panel
      • End panel mounting brackets
      • Backs
      • Bin dividers
      • Bin fronts
      FinishesPaint finish, low pressure laminate, high pressure laminate, or acrylic finish.
    Specifikime teknike
    • Referencë unike4_Post_Legal_3_Unit_7_Tier_PCS
    • Familja e produkteveBusiness
    • Grupi i produkteveAdministration, Mail Room, Storage, Break Room and Casework
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika