Door Drawer-Option 3 Personal Storage Lockers
Door Drawer-Option 3 Personal Storage Lockers

    Door Drawer-Option 3 Personal Storage Lockers

    • Kit is designed to represent one common option used at this Height and Width
    • Kit includes five two tiered Personal Storage Lockers(PSL)
    • Option shown is an Economy configuration
    • Lock Type: Combination Lock w/ Master Keys and Slam-Lock Feature


    Each kit comes with a variety of options that each have a unique price attached to them. A typical solution would be a run of lockers in a linear direction. Standard Features
    • Multiple Lock options
    • Angled top is optional
    • Ability to reconfigure at any point during the life of the locker
    • Doors are made from 18-guage double-wall welded construction
    • Designed to be able to hook up to air extraction
    • High quality powder-coat finish
    • 200 lb. capacity bench
    • Available Accessories
    • Modular electrical components allow for powering and charging of various devices
    • Adjustable, full-width shelves
    • Document holders
    • 4" x 6" Magnetic mirror
    • Rubber boot tray for preventing boot runoff from running through the locker
    • Body armor drying rack (only available with bench drawer configuration)
    • Internal drawers
    • Modular "L" shaped shelves
    • Multiple hook options
    • Lock box conversion kits
    Specifikim
    • Sustainability
      • Contain an average of 75% recycled steel
      • Can be reconfigured and reused in order to prevent disposal
      • Can be constructed using an optional no added urea-formaldehyde (NAUF) particleboard
      • All products meet the indoor advantage gold certification
      • All excess materials used in the construction process are recycled
    Specifikime teknike
    • Referencë unikePSL_Door_Drawer_03_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika