Letter-2 Cabinets-7 Tier-Drawers Steel Rotary File

Letter-2 Cabinets-7 Tier-Drawers Steel Rotary File

  • 7 Tiers High
  • Great for file storage
  • Flexible components for adaptable storage
  • Drawer system


Each kit comes with a variety of options that each have a unique price attached to them.
  • Locking doors and drawers for secure and HIPAA-compliant storage
  • Additional designs for industrial and weapons storage
  • Available with two to eight shelf openings
  • Available either fully assembled or unassembled
  • Completely customizable to fit your unique needs
  • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
Design
  • Quickly change the number of tiers to either 3,4,5,6,7,8 high
  • Quickly change from shelves to drawers
  • Built in end panels and wall panels for ease of design.
ConfigurationsLetter Unit
  • Widths: 30-3/4" (adder), 36-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 25"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) shelf openings
  • Choose from locking or non-locking units
Legal Unit
  • Widths: 38-3/4" (adder), 45-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 31"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) levels
  • Choose from locking or non-locking units
      Specifikim
      • Construction
        • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
        • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
        • Locking drawers provide added security. Optional locking drawers are available.
      Specifikime teknike
      • Referencë unikeRotary_Cabinet_Letter_2_Cabinets_7_Tier_Drawers_PCS
      • Familja e produkteveHealthcare
      • Grupi i produkteveSurgical, Storage, Pharmacy Casework and Exam Room
      • LlojiAssembly (objekte të shumëfishta)
      • Data e botimit2021-01-29
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorPowder coated steel
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectMobilje - Dollap & Ruajtje
      • IFC classificationMobilje
      • OmniClass Number23-21 11 11 19
      • OmniClass TitleCommercial Filing Cabinets

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika