Pull Out 4 Post Shelving
Pull Out 4 Post Shelving
Pull Out 4 Post Shelving
Pull Out 4 Post Shelving
Pull Out 4 Post Shelving
Pull Out 4 Post Shelving

    Pull Out 4 Post Shelving

    Pull-Out 4-Post Shelves

    Pull-Out Shelving is a perfect choice for highly efficient, compact storage that doesn't eat at your square footage. Pull-Out Shelving requires no access aisles and can therefore store more than traditionally spaced shelves.

    Standard sizes
    Widths: 30", 36"
    Depths: 12", 15", 18"
    Heights: 82", 91"

    • Great solution for storing files, binders, books, folios, and other materials
    • Linear motion pull-out shelving cabinets
    • Units can be locked to protect sensitive materials
    • Optional soft close feature to prevent jarring of delicate items


    The 4-Post line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the prebuilt shelving family to visualize your storage solutions.Our 4-Post shelving incorporates both “L” & “T” shaped uprights allowing for a variety of shelving configurations. All shelf units are assembled without the use of nuts, bolts, or clips allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers. All shelf units are designed for expansion and are available as mobile-ready for easy conversion. Our 4-Post units are ready to assemble with no special tools required. Available depths make it an ideal choice for letter, legal, binder, and book storage applications.Pull-Out Shelving requires no access aisles and is a perfect choice for highly efficient, compact storage. Simply input your desired shelving dimensions, the number of units and the number of shelves desired to generate your ideal solution. Includes options to add end panels, and locks for secure storage that doesn't waste square footage.
    Specifikim
    • UprightsFormed from steel sheet to a hollow “tee” shape for intermediate supports and formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Provide intermediate “tee” uprights between adjacent units.Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
      • Width: 24 inches (305MM) to 48 inches (1829MM) sections used to meet project requirements
      • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
      • Vertical Adjustment Increment: 1-1/2 inches (38MM)
      • Width Of Intermediate Uprights: 2 inches (51MM)
      • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
      • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
      Carriages
      • Extruded aluminum or steel fabrication.
      • Available in: 3" depth increments (12", 15", 18"), 6" width increments (24", 30", 36", 42", 48"), and two heights, 87", 91"
      • Capable of extending 75% of the base depth.
      • Stailess Steel bearings ensure smooth movement.
      • Back "T" support prevents shelves from hitting the rear wall.
      • End Panels are avilable upon request.
      Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Specifikime teknike
    • Referencë unikeSSG_4_Post_Shelving_Pull_Out_PCS
    • Familja e produkteveIndustrial
    • Grupi i produkteveHigh Density Storage, Carousels and Lifts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 56 13.16
    • CSI MasterFormat 2014 TitlePost-and-Shelf Metal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika