One Tier Steel Bike Locker
One Tier Steel Bike Locker
One Tier Steel Bike Locker
One Tier Steel Bike Locker

    One Tier Steel Bike Locker

    Modular Narrow Bike Locker

    The single tier bike lockers offer maximum security and protection for temporary or long-term parking solutions.

    Standard sizes
    Widths: 32", 38"
    Depths: 76"
    Heights: 48", 49"

    • Pricing included in our free Revit model
    • U-lock and padlock handle, or keyed lock
    • Ships flat to save you money
    • Multiple powder coat finish choices


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Specifications
      • One bike capacity
      • Frame: 1.50" x 3" x 14g tube
      • 18g plate top, floor, and sides
      • 16 doors
      • Galvanized finish with a variety of powder coat options
      • 40 psf snow, 90 mph wind exposure B, high seismic
      • Allow 60" clearance from door
      Standard
      • Leveling feet
      • Floor panel
      • Ventilating window on doors
      • Graffiti resistant
      • UV resistant
      Options
      • Gear lock
      • Numbered plates
      • Door closer
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Bike_Locker_One_Tier_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Thellësisë (inçet)76
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 93 14
    • CSI MasterFormat 2014 TitleBicycle Lockers
    • OmniClass Number23-11 29 11 15
    • OmniClass TitleBicycle Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika