Two Tier Steel Bike Locker
Two Tier Steel Bike Locker

    Two Tier Steel Bike Locker

    Multi Level Standing Bike Locker

    The double tier bike lockers can be ideal for long-term storage and include lift-assist trays in upper compartment, making loading and unloading simple and easy.

    Standard sizes
    Widths: 38.5"
    Depths: 77"
    Heights: 102.5"

    • Pricing included in our Revit model
    • Key option or u-lock/padlock bracket
    • Leveling feet
    • Door closer and gear hook are available
    • Galvanized under powder coat finish


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Materials
      • Frame: 1 1/2" x 14 gauge square tube
      • Sides: 18 gauge plate
      • Doors: 16 gauge plate
      • Top: 18 gauge plate
      • Galvanized steel with powder coat finish
      General
      • 2 bike capacity
      • Allow a 60" clearance from door face
      • 40psf snow, 90 mph wind exposure B, high seismic
      • Leveling feet
      • Ventilating window on doors
      • Graffiti resistant
      • UV resistant
      Options
      • Gear hook
      • Numbered plates
      • Door closer
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Bike_Locker_Two_Tier_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (inçet)102.5
    • Gjerësia (inçet)38.5
    • Thellësisë (inçet)77
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 93 14
    • CSI MasterFormat 2014 TitleBicycle Lockers
    • OmniClass Number23-11 29 11 15
    • OmniClass TitleBicycle Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika