Vertical Steel Bike Locker
Vertical Steel Bike Locker

    Vertical Steel Bike Locker

    Vertical Standing Bike Locker

    Fully-enclosed bike storage in a unique trapezoidal footprint allowing for single or double rows or arcing configurations.

    Standard sizes
    Widths: 36"
    Depths: 48.5"
    Heights: 79"

    • Key option or u-lock/padlock bracket
    • Leveling feet
    • Door closer and gear hook are available
    • Panels and door are galvanized under powder coat
    • Smartphone access available, powered by Movatic


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Construction
      • 1 bike capacity
      • 1.5" x 14 gauge square tube frame
      • 18 gauge plate top and sides
      • 16 gauge plate door
      • Allow 60" clearance from door face
      • UV and graffiti resistant
      • Load data: 40psf snow, 90 mph wind exposure B, high seismic when installed on concrete
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Bike_Locker_Vertical_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (inçet)79
    • Gjerësia (inçet)36
    • Thellësisë (inçet)48.5
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 93 14
    • CSI MasterFormat 2014 TitleBicycle Lockers
    • OmniClass Number23-11 29 11 15
    • OmniClass TitleBicycle Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika