Compact Steel Bike Shelter
Compact Steel Bike Shelter
Compact Steel Bike Shelter
Compact Steel Bike Shelter
Compact Steel Bike Shelter
Compact Steel Bike Shelter

    Compact Steel Bike Shelter

    Powder coated steel bike rack shelter

    The compact shelter fits six bikes (high density rack) or 10 bikes (sliding hook rack) per unit. With a modular design, extend your storage capactiy further with additional units. U-lock compatible. Optional benches and side panels are available.

    Standard sizes
    Widths: 9 3/4", 19 1/2", 29 1/4"
    Depths: 59",74"
    Heights: 101"

    • Price included in model
    • Powder coat finish options
    • Optional benches and side panels - benches may be installed on interior or exterior sides
    • U-lock compatible
    • Rack options: high density rack or sliding hook rack


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Capacity
      • high density rack: 6 bikes
      • sliding hook rack: 10 bikes
      Materials
      • Uprights: 2" x 3/16" square tube
      • Feet: 3/8" plate
      • Horizontal members: 3/16" formed sheet
      • Roof panels: 26g type S deck or 1/4" polycarbonate
      • Roof members: 3/16" formed sheet
      • Side panels: 1/4" polycarbonate (optional)
      Roof option
      • Galvanized S Deck
      • Polycarbonate Panel
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Bike_Shelter_Compact
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (inçet)101
    • Thellësisë (inçet)5974
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika