Folding Wall Mounted Engineered Wood Cantilever Chair
Folding Wall Mounted Engineered Wood Cantilever Chair
Folding Wall Mounted Engineered Wood Cantilever Chair
Folding Wall Mounted Engineered Wood Cantilever Chair

    Folding Wall Mounted Engineered Wood Cantilever Chair

    Low Profile Wall Mounted Cantilever chair

    The compressive and tensile strength of birch plywood and steel produce the chair’s innovative folding mechanism. The JumpSeat’s space-saving characteristics and versatile options allow healthcare, education and corporate facilities to fashion their own distinctive look and use the chairs in diverse spaces throughout their environments

    Standard sizes
    Widths: 19 3/4"
    Depths: 4", 18.25"
    Heights: 38"

    • Tested to 600lbs
    • Straight or radius row configurations
    • Flex spring seat cantilevers without hinges
    • Flat, sloped, or tiered installations (floor)
    • 22 inch minimum center-to-center (25” with armrest version)
    • Less than 4” when closed


    These cantilever chairs are the perfect solution to maximize floor space and optimize tight seating. Resting at as little as 4” deep when closed, they are compact and sleek in design, allowing healthcare, education, and corporate facilities to fashion their own distinctive look and use chairs in diverse spaces. It’s innovative folding mechanism allows the seat to cantilever off the wall, making it ideal for corridors, patient rooms, waiting rooms and other public areas where space is at a premium.
    Specifikim
    • Construction
      • Birch plywood - natural or stained
      • Fabric or coated fabric
      • Black or silver base paint

      Sustainability
      • Up to 36% pre and post-consumer recycled content
      • Clean Air Gold Certified for non-emissive materials and finishes
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
      • ETL Listed Mark certified for product safety and sustainability
      • Product Environmental Data (PED) sheets are available upon request
    Specifikime teknike
    • Referencë unikeSSG_Chair_Cantilever_Wall_Mounted_PLY
    • Familja e produkteveBusiness
    • Grupi i produkteveAdministration, Mail Room, Storage, Break Room and Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (inçet)38
    Të ngjashme
    • Materiali kryesorPlywood
    • Materiali dytësorPëlhurë
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 51 43
    • CSI MasterFormat 2014 TitleWire Mesh Storage Lockers
    • OmniClass Number23-29 15 15 21
    • OmniClass TitleWire Mesh Storage Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika