Adjustable Classroom Table
Adjustable Classroom Table
Adjustable Classroom Table
Adjustable Classroom Table
Adjustable Classroom Table

    Adjustable Classroom Table

    Adjustable Administrator Desk

    A simple adjustable desk for use in education and classroom settings.

    Standard sizes
    Widths: 30", 36"
    Depths: 24", 30"
    Heights: 24" - 36"

    • Console desk for educational settings
    • Ratcheting height adjustment
    • High pressure laminate tabletop with powder coated legs


    Adjustable height console desks are frequently found in education and classroom settings. To use this family, simply select the desired width and depth options. Adjusting the height will visibly extend the desk’s legs. Several material parameters have been made accessible to change the color or finish of the desk.
    Specifikim
    • Construction
      • 1" thick 45 pound high density particle board
      • High pressure laminate with 3mm edge banding
      • Chewing gum resistant backing
      • Rounded corners for safety
    Specifikime teknike
    • Referencë unikeSSG_Desk_Administration_Adjustable_PCS
    • Familja e produkteveEducation
    • Grupi i produkteveFlex Space, Classroom, Lockers, Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorLaminat
    • Materiali dytësorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika