3 Columns-18 Total Openings Steel Evidence Locker
3 Columns-18 Total Openings Steel Evidence Locker
3 Columns-18 Total Openings Steel Evidence Locker

    3 Columns-18 Total Openings Steel Evidence Locker

    • Kit is designed to represent one common options used for Evidence Storage
    • Kit is 100% CALEA certified and exceeds all IAPE standards
    • Kit includes three Evidence Lockers
    • Kit is not pass-through


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would be a run of lockers in a linear directionLockers
    • Lockers come in either pass-through or non-pass-through
    • Each model comes with a variety of compartments and sizes with self-closing doors
    • Push-Button locks on the front of each door
    • For pass-through lockers, a single hinged rear door provides access and cannot be accessed from the front
    • Mesh rear doors available
    • Rear door comes with a different master key for evidence retrieval
    • No keys required for evidence drop off
    • Units come shipped fully assembled
    • Pre-drilled mounting holes in base and sides of locker
    • Number tags w/ instructions are installed on all front doors
    • Base comes with adjustable floor levelers
    • High quality powder coat paint
    • Standard trim and installation hardware comes with each locker
    • Lockers are typically 36" wide x 82" tall x 24" deep with base. Some lockers come 24" wide
    • Optional front lock out system
    Small Evidence Refrigerator
    • Stainless steel throughout
    • Keyless locking system prevents re-access
    • Available in pass-through and non-pass-through
    • Four standard configurations
    Specifikim
    • Sustainability
      • Contain an average of 75% recycled steel
      • Can be reconfigured and reused in order to prevent disposal
      • All products meet the indoor advantage gold certification
      • All excess materials used in the construction process are recycled
      Frame
      • Structural welded frame constructed of 18 gauge steel
      • Horizontal and vertical flanges will overlap a min. of 1.5" and have a min. of 2 resistance welds per corner
      • Center vertical lock housing is structural and will run the full height and depth of the locker
      Bases
      • Each base shall be permanently affixed to each locker
      • Each base is constructed of 14 gauge steel
      • Four floor levelers come with each base
      Locks
      • Stainless steel push button lock built of one piece; removable design
      • Locks will secure the door with a single push of a button
      • Locks come pre-lubricated with no maintenance for the lifetime of the unit
      • Locks are tested to complete a min. 40,000 cycles without failure
      One Piece Doors
      • Each door is constructed of 18 gauge steel
      • Each door has a nickel plated, flush mounted door handle
      • Neoprene silencers
      • Anti-pry tabs that engage with the Center Vertical lock
      • Spring loaded hinges welded to prevent pin removal
      Refrigerators
      • Has magnetic seals on outer door
      • Has circulation fans that maintain a consistent temperature throughout the interior
      • Digital controls with settings set to maintain 38 to 42 Fahrenheit
      • Audible alarm warns when tampered with or if the unit malfunctions
      • Condensation free door jam
      • Defrost cycle twice a day
      • 134A refrigerant
      • Powered by 115V/15 amp
      • CUL and UL Certified
    Specifikime teknike
    • Referencë unikeSSG_Evidence_Lockers_3_Columns_18_Openings_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2021-08-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika