Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet
Laboratory Deck Mounted Chrome Plate Brass Faucet

    Laboratory Deck Mounted Chrome Plate Brass Faucet

    Chrome Plated Brass Deck Mounted Lab Faucet

    The deck mounted faucet is specifically designed for the laboratory environment. This family is face based for easy placement and contains several configurations of neck, handle, and mixing styles.

    • Pricing is INCLUDED in model.
    • Comes standard w/ both ADA and non ADA options.
    • Works seamlessly with all Sink Families.


    The SSG plumbing line is designed to be highly flexible and adaptable with each model built to reflect its real world counterpart. Each plumbing fixture is designed to work seamlessly with other SSG plumbing fixtures and the SSG casework line. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again.Such features include:
    • Various Sink types
    • Various Faucet types
    • Different Depths
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    Specifikime teknike
    • Referencë unikeSSG_Faucet_Lab_Deck_Mounted_CPB
    • Familja e produkteveEducation
    • Grupi i produkteveFlex Space, Classroom, Lockers, Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMjekësi - Pajisje laboratorike
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code22 42 00
    • CSI MasterFormat 2014 TitleCommercial Plumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika