Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage
Standard Flammable Safety Storage

    Standard Flammable Safety Storage

    Flammable Storage Cabinet

    These ventilated chemical storage cabinets are ideal for storing hazardous chemicals and other combustible materials. They are available in a variety of sizes and come in two door styles, manual and self closing. The ventilated chemical storage cabinets are all-welded double-wall cabinets meeting NFPA, OSHA, and FM safety standards.

    Standard sizes
    Widths: 17", 23", 34", 35", 43", 59"
    Depths: 18", 22", 34"
    Heights: 22", 35", 44", 65"

    • Designed for storing hazardous chemicals, paints and other flammable materials
    • Ventilated cabinets are available in a variety of sizes and come in two door styles, manual and self closing
    • Meets the NFPA, OSHA, and FM safety standards
    • Made in the USA


    The flammable cabinets are ideal for storing hazardous chemicals and combustible materials and are available in a variety of sizes to meet your needs. They meet FM, NFPA and OSHA safety standards giving you durable cabinets for many years to come. Place the family in your project there you will find all size options available, then select between manual or self-closing doors.
    Specifikim
      • The cabinets are made of 16-gauge double wall steel with 1-1/2" of space between walls
      • Adjustable shelves on 4" centers and fully-welded with a 2" leak proof sump base
      • Doors have a flush handle with a 3-point lockable laching system and a self-closing door is available
      • Cabinets come in a yellow high floss polyurethane powder coat finish
      • Meets NFPA, FM and OSHA safety standards
      • Made in the USA
    Specifikime teknike
    • Referencë unikeSSG_Flammable_Liquid_Storage_PCS
    • Familja e produkteveBusiness
    • Grupi i produkteveAdministration, Mail Room, Storage, Break Room and Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 44 13
    • CSI MasterFormat 2014 TitleFire Protection Cabinets
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika