Padlock Hasp Mechanical Lock
Padlock Hasp Mechanical Lock
Padlock Hasp Mechanical Lock

    Padlock Hasp Mechanical Lock

    Locker Padlock Hasp

    This padlock hasp is perfect for any locker or locking storage solution where a padlock is desired. Hasp and padlock are sold separately but included in this family for easy use.

    Standard sizes
    Widths: 1 23/128"
    Depths: 1 23/128"
    Heights: 13/128"

    • Simple nut-mounted right or left hinged hasp
    • Included padlock sold seperately
    • Accomodates up to 8mm padlocks


    This face-based family can be applied to nearly any casework or furniture product by importing and placing it on any face. Adding the padlock will automatically adjust the price and product codes. This lock is now included as a locking option on the laminate locker series.
    Specifikim
    • Construction
      • Nut mounting standard, screw mounting available on request
      • Full 180-degree rotation left or right
      • Accomodates up to 8mm diameter padlock
      • Standard Chrome plated finish
      • Lock constructed in zamak
      • Cam constructed in steel
      Mechanical
      • Rated up to 60,000 cycles
      • 1000N resistance
      Accessories
      • Padlock sold separately and on request
    Specifikime teknike
    • Referencë unikeSSG_Lock_Mechanical_Hasp_Padlock_CHR
    • Familja e produkteveIndustrial
    • Grupi i produkteveHigh Density Storage, Carousels and Lifts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-02-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorNikel i krehur
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika