Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts
Standard Mobile Medical Carts

    Standard Mobile Medical Carts

    Mobile Medical Carts

    Medical carts are an essential in a well stocked carts and can be used in a wide variety of applications with the addition of accessories and drawer dividers. This model includes push handles, durable plastic top, six different locking options, lower bumpers, and 5” casters.

    Standard sizes
    Widths: 32", 40 1/2"
    Depths: 25"
    Heights: 39 3/4", 42 3/4", 46 1/4"

    • Must-have in hospitals and other patient care settings
    • Virtually unlimited applications with interchangable accessories
    • Includes durabel plastic top, push handles, bumpers, and multiple locking options


    These highly flexible medical carts are used in hospitals and patient care facilities all over the world as crash carts, procedure and catheter carts, as well as mobile medication dispensing carts. The family includes basic accessories including the durable plastic top, push handles, bumper, and several locking options including keyed, breakaway, electronic, and RFID proxy. To use this family, simply place into your project and select the type with the desired drawer configuration. Additional accessories are available on request from the Fetch team.
    Specifikim
    • Construction
      • Double-walled construction
      • Premium 5" casters (2 locking, 1 directional)
      • Ball bearing, full extension drawer slides
      • Durable powder coat paint
      • Locking options: keyed, push-button, breakaway, electronic, RFID proxy reader
      Accessories
      • Twin poly push handles
      • Outrigger stablizing frame
      • Extra thick plastic top protects frame and provides a convenient work surface
      • Compatible with a wide variety of specialized accessories, available from the Fetch team upon request
    Specifikime teknike
    • Referencë unikeSSG_Medical_Cart_Standard_PCS
    • Familja e produkteveHealthcare
    • Grupi i produkteveSurgical, Storage, Pharmacy Casework and Exam Room
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-19
    • Numri i botimit1
    • Thellësisë (inçet)25
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code41 63 16
    • CSI MasterFormat 2014 TitleCarts
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika