Vertical Rack Open Bike Storage
Vertical Rack Open Bike Storage
Vertical Rack Open Bike Storage
Vertical Rack Open Bike Storage
Vertical Rack Open Bike Storage
Vertical Rack Open Bike Storage
Vertical Rack Open Bike Storage

    Vertical Rack Open Bike Storage

    4-post open bike storage

    These vertical bike storage racks are ideal for storing large numbers of bikes in less space. They could be used in apartment complexes, police property rooms, dorms and personal garages for easy access and decluttering.

    Standard sizes
    Widths: 42", 48"
    Depths: 18", 24", 36"
    Heights: 76.25", 88.25"

    • The space saving bike storage rack is designed for compact spaces.
    • The vertical hanging design will kept hang large numbers of bikes in less space.
    • They're perfect for apartment complexes, police property rooms, and other facilities where bikes need to be stored.


    The vertical bike storage have been specially designed to hang your bikes vertically, therefore being able to hang large number of bikes in less space. They're the perfect solution to declutter your space and have a dedicated space for your bikes. They could be used in your personal garage to store your family bikes, or use multiple for other spaces such as apartment complexesm police property rooms and dorms. They come in various dimensions to meet your needs and are available with shelves store other items. They are easy to assemble and will fit right into your space.
    Specifikim
      • The vertical hanging design allows storage of many bikes in minimal space
      • Powder-coated or galvanized finish for corrosion resistance
      • Multiple finishes available to match architectural aesthetics and requirements
      • Allows you to hang 2 or 3 bikes vertically
      • Available widths: 42" or 48"
      • Available depths: 18", 24" or 36"
      • Available heights: 76 1/4" or 88 1/4"
    Specifikime teknike
    • Referencë unikeSSG_Open_Bike_Storage_4_Post_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika