Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift
Wall-Mounted Lift

    Wall-Mounted Lift

    Wall-Mounted Lift

    This wall mounted lift system is designed to store items above the ground level. This innovative design de-clutters your storage areas by doubling the available space above and below with the swing-out design. Three configurations give the user a wide variety of use cases: use just the bar to store hanging garments, add the included hooks for bike storage or the platform for storing wheelchairs, cribs, boxes, or rolling bins.

    Standard sizes
    Widths: 6' 1"
    Depths: 4' 9", 6' 6"
    Heights: 4' 4", 9' 5"

    • Used extensively in hospital and healthcare environments
    • Store two rows of wheelchairs with the innovative swing-out design
    • Model can be displayed open or closed and includes a manufacturer specified clash detection and clearance zone


    This wall-mounted lift is a versatile storage product that can increase your storage potential in any room. Frequently used in hospital or other medical settings to organize and store wheelchairs. The innovative hang-over design creates two layers of storage space, even in rooms with low ceilings. The hanging platform can be used to store anything - boxes, spare cribs, rolling bins, etc. Without the platform, the hang bar can be used to store hanging garments. Hang bar can also be populated with screw hooks and can store up to 6 bikes with ease.Use this product by simply placing it on the desired host wall and adjust the mounting height with the supplied parameter. From there, select your desired accessories. Additional settings such as additional length to the included wood blocking can be found in the type menu.
    Specifikim
    • Construction
      • Constructed from 14 gauge steel hollow sections
      • Required 2x6 ledger boards included in model
      • AC Motor, designed for minimum 600,000 up/down operations
      • Requires 120 Volts, 60Hz and 12 gage wire with a 20 Amp Breaker for safe operation
      • Units can be daisy chained together for operation from a single control panel. A maximum of 5 units can be used in one row
      Hang Bar
      • Arm has a 49" swing radius
      • Drops over existing shelving to create two layers of space, even with lower ceilings
      • Clearance from wall to platform in the open/down position is approx. 24"
      • Bar is lowered by two belt, each rated for 1700 lbs.
      • Total bar lift capacity is 300 lbs.
      • Includes safety features such as Electric Motor Brke, Free Fall Arrestor, and a safety cable
      • All units include garment rod at the end of the lift arm
      • Additional accessories such as bike hooks or the lift platform attach to the garment rod
      Platform
      • Platform is primarily used for wheelchair storage
      • Includes two bumpers that attach to the floor to keep wheelchairs and other rolling objects securely in place
      • Can also be used to store boxes, rolling bins, cribs and much more
      • Platform adds approx. 50 lbs to overal product weight
    Specifikime teknike
    • Referencë unikeSSG_Overhead_Wall_Mount_Lift_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 50 00
    • CSI MasterFormat 2014 TitleStorage Specialties
    • CSI UniFormat II CodeE1020
    • CSI UniFormat II TitleInstitutional Equipment

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika