Wire Mesh Panel Art Storage Rack
Wire Mesh Panel Art Storage Rack
Wire Mesh Panel Art Storage Rack
Wire Mesh Panel Art Storage Rack
Wire Mesh Panel Art Storage Rack

    Wire Mesh Panel Art Storage Rack

    Wire Art Storage Rack

    Great for use in museums, galleries, and libraries, wall-mounted mesh artwork storage panels efficiently store paintings, pictures, and framed artwork.

    Standard sizes
    Widths: 48", 60"
    Depths: 1 1/4", 24"
    Heights: 60", 72", 84", 96", 108", 120"

    • Use in museums, galleries, libraries, schools, and much more
    • 2"x1" wire mesh accepts artwork hooks for tool-less hanging
    • Wall-mounted or freestanding configurations
    • Panels may be used vertically or horizontally


    Wire Mesh Art Storage Panel family may be used as vertical or horizontal by selecting between MODIFY_Vertical and MODIFY_Horizontal. Use parameter ADD_Freestanding Kit to add legs. Width may be either 48" or 60" using the toggle. Enter the desired height into ENTER_Height, and ACTUAL_Height will automatically adjust to the nearest available size. Weight and pricing information is included in this model.
    Specifikim
    • Construction
      • Frame constructed of 1 1/4" x 1/8" angle steel
      • Woven steel wire (10 gauge) in 2" x 1" rectangle mesh
      • Panels include at least one 7/8" x 3/4" stiffening bar welded to the frame
      • High quality gray powder coat standard
      • Emission-free powder coat free of off-gassing or volatile chemicals
      • Each panel ships with 4 wall-mounting brackets
      • Additional wall fasteners and artwork hooks available on order
      Sustainability
      • Wire mesh contains up to 95% pre and post-consumer recycled content
      • Roll-formed angle steel contains up to 71% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Panel_Art_Wire_PCS
    • Familja e produkteveIndustrial
    • Grupi i produkteveStorage Racks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika