Multi-Level Bike Rack
Multi-Level Bike Rack

    Multi-Level Bike Rack

    Multi-level bike rack

    The multi-level rack fits four bikes per unit, only requiring 34"-36" between units. Lift-assist trays reduce necessary aisle space giving this the smallest footprint on the market. Spring-loaded levers hold bikes firmly in place and trays are u-lock compatible.

    Standard sizes
    Widths: 32",64", 96", etc.
    Depths: 76"
    Heights: 77"

    • Price included in model
    • Smallest footprint
    • Modular construction
    • 4 bikes per unit
    • Smooth and silent operation
    • Only 34" needed between units side-by-side and 36" between units back-to-back
    • Galvanized or powder coat finishes
    • Must be anchored to the floor


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Dimensions
      • 106" ceiling height
      • Uprights: 4" 11g square tube
      • Upright base: 1/4" plate
      • Cantilevers: 11g plate
      • Cantilever base: 1/4" plate
      • Trays: 11g plate
      • Anchor to floor using 1/2" wedge anchors
      Finish Options
      • Galvanized (standard option)
      • Powder coat
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Rack_Bike_Multi_Level_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveBike Storage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (inçet)77
    • Thellësisë (inçet)76
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika