Works on Paper Flat File Rack
Works on Paper Flat File Rack
Works on Paper Flat File Rack
Works on Paper Flat File Rack
Works on Paper Flat File Rack

    Works on Paper Flat File Rack

    Flat Blueprint Shelves

    Store your blueprints and drawings efficiently and safely with flat file shelving. A range of widths and depths and your choice between 76 and 88 inches tall ensures that your media will fit with ease.

    Standard sizes
    Widths: 30', 36", 42", 48"
    Depths: 30", 36"
    Heights: 76", 88"

    • Ideal for use in architecture firms, construction offices, and art studios.
    • Primary Material: Powder coated steel
    • Available options include 6" toe kick, 20" high base, and a range of paper sizes.


    Our 5D BIM blueprint storage systems come in a variety of storing options, including:
    • shelves, cubbies, or drawers
    • full-height, work surface height, or mobile
    • store rolled or flat
    Our Flat File unit allows you to simply select your desired paper size you'd like to store and the size of the cabinet will scale accordingly. The unit comes in options of 5 or 10 drawers with either no stand, a 6 inch toe-kick, or a 20 inch base.Rolled blueprint and flat file shelves act as a great solution for materials that need to be stored in specific ways. The shelving unit comes in a variety of dimensions, and rolled blueprint shelves can come with casters or a workspace on its top.
    Specifikim
    • Cabinet
      • Vertical uprights made of 18 gauge steel.
      • Comes with flush bottom, one bottom kick plate, or 20" tall stand.
      • Units come with a closed back.
      Shelves
      • Adjustable on 1-1/2" increments
      • 450 lb. weight capacity
      • Entire unit max capacity 1500 lbs.
      • Shelf thickness: 1"
      Finish
      • Non-off-gassing powder coat.
      • See Finish Options PDF for more available color sections
    Specifikime teknike
    • Referencë unikeSSG_Shelves_Blueprint_Flat_File_PCS
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika