Art Storage 4-Post Shelving
Art Storage 4-Post Shelving
Art Storage 4-Post Shelving
Art Storage 4-Post Shelving

    Art Storage 4-Post Shelving

    4-Post Art Storage Rack

    Closed 4-post shelving unit with vertical rods art/frame support rods.

    Standard sizes
    Widths: 30", 36", 42", 48"
    Depths: 24", 30", 36"
    Heights: 76", 88", 97", 121"

    • Ideal for storing art or other flat media
    • Includes two shelves
    • 121" tall units include 3 equally-spaced shelves
    • Additional shelves available to order
    • Holds up to 550 pounds per shelf


    This 4-Post unit has been specially configured for storing art or other flat media. Use the rods in groups of 4 to safely and efficiently store picture frames up to 550 pounds per shelf (actual capacity varies based on selected width and depth). Ideal for use in museums, educational, and corporate settings, this art rack will be sure your precious works are protected. Use ENTER_Width and ENTER_Depth to select overall dimensions. The number of rods will automatically adjust to the necessary number and spacing based on dimensions. All units contain two shelves except for 121" tall racks which come with 3 equally-spaced shelves - additional shelves available on order.
    Specifikim
    • UprightsFormed from steel sheet to formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
      • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
      • Vertical Adjustment Increment: 1-1/2 inches (38MM)
      • Width Of Intermediate Uprights: 2 inches (51MM)
      • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
      • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
      Accessories
      • Threaded support rods, used in groups of 4 to support art frames.
      FinishesPaint finish.
    Specifikime teknike
    • Referencë unikeSSG_Shelving_4-Post_Art_PCS
    • Familja e produktevePublic Safety
    • Grupi i produkteveWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika